Orkot® Slydring® for Piston  |  GP4300200-C900

GP4300200-C900
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter DN H9 20.0 mm
Groove Diameter d2 h8 16.9 mm
Groove Width L2 +0,2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) Yes 
Related Links
Material Data Sheet C900 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GP4300200-C900
test