Orkot® Slydring® for Piston  |  GP4300200-C320

GP4300200-C320
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter DN H9 20.0 mm
Groove Diameter d2 h8 16.9 mm
Groove Width L2 +0,2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GP4300200-C320
test