HiMod® Slydring® for Rod | GR49D0140-HM061
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter dN | 14.0 mm |
Groove Diameter D2 | 18.0 mm |
Groove Width L2 | 9.7 mm |
Thickness W | 2.0 mm |
Quality & Norms | |
---|---|
Conform to ISO 10766 (preferred for use) | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |