HiMod® Slydring® for Piston | GP49D0160-HM061
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter DN | 16.0 mm |
Groove Diameter d2 | 12.0 mm |
Groove Width L2 | 9.7 mm |
Thickness W | 2.0 mm |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |