HiMod® Slydring® for Piston  |  GP4300250-POTBW

GP4300250-POTBW
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter DN 25.0 mm
Groove Diameter d2 21.9 mm
Groove Width L2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GP4300250-POTBW
test