HiMod® Slydring® for Piston  |  GP4300240-HM061

GP4300240-HM061
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter DN 24.0 mm
Groove Diameter d2 20.9 mm
Groove Width L2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GP4300240-HM061
test