HiMod® Slydring® for Piston | GP4300120-HM061
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter DN | 12.0 mm |
Groove Diameter d2 | 8.9 mm |
Groove Width L2 | 4.0 mm |
Thickness W | 1.55 mm |
Quality & Norms | |
---|---|
Conform to ISO 10766 (preferred for use) | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |