Zurcon® Scraper WNV | WNV000600-Z201
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 60.0 mm |
Groove Diameter, D3 H8 | 68.0 mm |
Groove Width, L3 +0.2 | 4.0 mm |
Bore Diameter, D4 H8 | 66.0 mm |
Depth, L1 +0.2 | 7.0 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 1.0 m/s |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 6195 Type A | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |