Zurcon® Scraper WNE  |  WNE000220-WU9E1

WNE000220-WU9E1
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 22.0 mm
Groove Diameter, D3 H11 30.6 mm
Bore Diameter, D4 +0.2 25.0 mm
Groove Width, L3 +0.1 5.3 mm
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WNE000220-WU9E1
test