Zurcon® Scraper WNE  |  WNE000200-Z201

WNE000200-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 20.0 mm
Groove Diameter, D3 H11 28.6 mm
Bore Diameter, D4 +0.2 23.0 mm
Groove Width, L3 +0.1 5.3 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WNE000200-Z201
test