Zurcon® Scraper WNE  |  WNE000130-WU9E1

WNE000130-WU9E1
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 13.0 mm
Groove Diameter, D3 H11 19.6 mm
Bore Diameter, D4 +0.2 16.0 mm
Groove Width, L3 +0.1 3.8 mm
Related Links
Hydraulic Seals Catalog
WNE000130-WU9E1
test