Zurcon® Scraper WNE | WNE000120-Z201
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 12.0 mm |
Groove Diameter, D3 H11 | 18.6 mm |
Bore Diameter, D4 +0.2 | 15.0 mm |
Groove Width, L3 +0.1 | 3.8 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 1.0 m/s |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |