Zurcon® Scraper SWP | WSP000400-4U1W
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 40.0 mm |
Groove Diameter, D3 H8 | 50.0 mm |
Groove Width,L3 +0.1 | 4.0 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | SWP4050 |
Can be used for "Link Pin Seal" | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |