Zurcon® Scraper SWP  |  WSP000360-Z2022

WSP000360-Z2022
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 36.0 mm
Groove Diameter, D3 H8 48.0 mm
Groove Width,L3 +0.1 6.0 mm
Available Sizes & References
Polypac Ref. No. SWP3648 
Can be used for "Link Pin Seal" No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSP000360-Z2022
test