Zurcon® Scraper SWP  |  WSP000350-Z2220

WSP000350-Z2220
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 35.0 mm
Groove Diameter, D3 H8 45.0 mm
Groove Width,L3 +0.1 4.0 mm
Available Sizes & References
Polypac Ref. No. SWP3545 
Can be used for "Link Pin Seal" Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSP000350-Z2220
test