Zurcon® Scraper SWP | WSP000350-Z2022
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 35.0 mm |
Groove Diameter, D3 H8 | 45.0 mm |
Groove Width,L3 +0.1 | 4.0 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | SWP3545 |
Can be used for "Link Pin Seal" | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |