Zurcon® Scraper DA24 | WD2401600-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 160.0 mm |
Groove Diameter, D3 H9 | 176.0 mm |
Groove Width, L3 +0.15 | 9.5 mm |
Bore Diameter, D4 H9 | 168.0 mm |
Step Width, a min. | 5.0 mm |
Step Width, a1 min. | 3.0 mm |
Radius, r1 max. | 2.0 mm |
Related Links | |
---|---|
Hydraulic Seals Catalog |