Zurcon® Scraper DA24 | WD2400500-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 50.0 mm |
Groove Diameter, D3 H9 | 58.8 mm |
Groove Width, L3 +0.2 | 6.3 mm |
Bore Diameter, D4 H9 | 54.4 mm |
Step Width, a min. | 3.2 mm |
Step Width, a1 min. | 2.0 mm |
Radius, r1 max. | 1.2 mm |
Related Links | |
---|---|
Hydraulic Seals Catalog |