Zurcon® Scraper DA22 | WD2200140-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 14.0 mm |
Groove Diameter, D3 H9 | 20.0 mm |
Groove Width, L3 +0.2 | 4.0 mm |
Bore Diameter, D4 H11 | 16.5 mm |
Quality & Norms | |
---|---|
Comply with ISO 6195. installation groove Type C | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |