Zurcon® Scraper DA22  |  WD2200120-WUAQ3

WD2200120-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 12.0 mm
Groove Diameter, D3 H9 18.0 mm
Groove Width, L3 +0.1 4.0 mm
Bore Diameter, D4 H11 14.5 mm
Quality & Norms
Comply with ISO 6195. installation groove Type C Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WD2200120-WUAQ3
test