Zurcon® Scraper ASW  |  WSW000160-Z201

WSW000160-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 16.0 mm
Groove Diameter, D3 H9 24.0 mm
Groove Width, L3 +0.2 4.0 mm
Bore Diameter, D4 H11 22.0 mm
Step Width, a min. 1.0 mm
Width, B 7.0 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSW000160-Z201
test