Zurcon® Scraper ASW  |  WSW000120-WU9E1

WSW000120-WU9E1
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 12.0 mm
Groove Diameter, D3 H9 18.0 mm
Groove Width, L3 +0.2 2.6 mm
Bore Diameter, D4 H11 16.0 mm
Step Width, a min. 1.0 mm
Width, B 5.0 mm
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSW000120-WU9E1
test