Zurcon® Scraper ASW  |  WSW000060-WU9E1

WSW000060-WU9E1
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 6.0 mm
Groove Diameter, D3 H9 10.0 mm
Groove Width, L3 +0.2 2.0 mm
Bore Diameter, D4 H11 9.0 mm
Step Width, a min. 1.0 mm
Width, B 4.0 mm
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSW000060-WU9E1
test