Zurcon® Excluder® Z with O-Ring  |  WEB000300-Z13H

WEB000300-Z13H
Stock (pcs.)
Please login
Installation Dimensions
Groove Width, L3 4.2 mm
Rod Diameter, dN 30.0 mm
Groove Diameter, D3 H8 37.6 mm
Bore Diameter, D4 H11 31.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
O-Ring
O-Ring 1 Dimensions 32,99 x 2,62 mm
O-Ring 1 TSS Part No. ORAR00125 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 110.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 No 
Installation in grooves according to ISO 6195 Type D No 
Related Links
Material Data Sheet H7502 Only available for registered members
WEB000300-Z13H
test