Zurcon® Excluder® Z with O-Ring  |  WEB000280-Z13H

WEB000280-Z13H
Stock (pcs.)
Please login
Installation Dimensions
Groove Width, L3 4.2 mm
Rod Diameter, dN 28.0 mm
Groove Diameter, D3 H8 35.6 mm
Bore Diameter, D4 H11 29.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
O-Ring
O-Ring 1 Dimensions 29,82 x 2,62 mm
O-Ring 1 TSS Part No. ORAR00123 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 110.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D No 
Related Links
Material Data Sheet H7502 Only available for registered members
WEB000280-Z13H
test