Zurcon® Excluder® Z with O-Ring | WEB000220-Z13H
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Groove Width, L3 | 4.2 mm |
Rod Diameter, dN | 22.0 mm |
Groove Diameter, D3 H8 | 29.6 mm |
Bore Diameter, D4 H11 | 23.5 mm |
Step Width, a min. | 3.0 mm |
Radius, r1 max. | 0.8 mm |
O-Ring | |
---|---|
O-Ring 1 Dimensions | 25,07 x 2,62 mm |
O-Ring 1 TSS Part No. | ORAR00120 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 1.0 m/s |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | Yes |
Installation in grooves according to ISO 6195 Type D | No |