Zurcon® Excluder® 500 without O-Ring  |  WEP000140-Z54

WEP000140-Z54
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 14.0 mm
Groove Diameter, D3 H9 21.6 mm
Groove Width, L3 +0.2 4.2 mm
Bore Diameter, D4 H11 15.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
O-Ring
O-Ring Dimensions 17.12 x 2.62 mm
O-Ring TSS Part No. ORAR00115 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D No 
Related Links
WEP000140-Z54
test