Turcon® Excluder® 5 with O-Ring (as set)  |  WE5000200-T05V

WE5000200-T05V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D3 H9 27.6 mm
Groove Width, L3 +0.2 4.2 mm
Bore Diameter, D4 H11 21.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
O-Ring
O-Ring Dimensions 21.89 x 2.62 mm
O-Ring TSS Part No. ORAR00118 
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D No 
Related Links
Material Data Sheet T05 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WE5000200-T05V
test