Turcon® Excluder® 2 without O-Ring  |  WE3000060-Z80

WE3000060-Z80
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 6.0 mm
Groove Diameter, D3 H9 10.8 mm
Groove Width, L3 +0.2 3.7 mm
Bore Diameter, D4 H11 7.5 mm
Step Width, a min. 2.0 mm
Radius, r1 max. 0.4 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
O-Ring
O-Ring Dimensions 7.65 x 1.78 mm
O-Ring TSS Part No. ORAR00011 
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WE3000060-Z80
test