Turcon® Excluder® 2 without O-Ring | WE3000040-Z54
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 4.0 mm |
Groove Diameter, D3 H9 | 8.8 mm |
Groove Width, L3 +0.2 | 3.7 mm |
Bore Diameter, D4 H11 | 5.5 mm |
Step Width, a min. | 2.0 mm |
Radius, r1 max. | 0.4 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 5.60 x 1.80 mm |
O-Ring TSS Part No. | ORIA00560 |
Seal Capabilities | |
---|---|
Min. Temperature | -45.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 2.0 m/s |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | Yes |
Installation in grooves according to ISO 6195 Type D | Yes |
Related Links | |
---|---|
Material Data Sheet Z54 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |