Scraper WRM/C and WSA  |  WSA000100-N9MMN

WSA000100-N9MMN
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 10.0 mm
Groove Diameter, D3 H8 16.0 mm
Groove Width, L3 +0.1 3.0 mm
Available Sizes & References
TSS Ref. No. Material Code N9MN WSA000100 
Quality & Norms
Comply with the recommendations of ISO 6195 Type B No 
Related Links
Material Data Sheet N9MMN Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSA000100-N9MMN
test