Scraper WRM/C and WSA  |  WSA000080-N9MW0

WSA000080-N9MW0
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN h9 8.0 mm
Groove Diameter, D3 H8 15.0 mm
Groove Width, L3 +0.1 3.0 mm
Available Sizes & References
Polypac Ref. No. Material Code 4N7W WRM031059/C 
Quality & Norms
Comply with the recommendations of ISO 6195 Type B No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSA000080-N9MW0
test