Scraper WRM/C and WSA | WSA000060-N9MMN
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 6.0 mm |
Groove Diameter, D3 H8 | 13.0 mm |
Groove Width, L3 +0.1 | 3.0 mm |
Available Sizes & References | |
---|---|
TSS Ref. No. Material Code N9MN | WSA000060 |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 6195 Type B | No |
Related Links | |
---|---|
Material Data Sheet N9MMN | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |