Scraper WRM | WAP000190-VCT33
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 19.0 mm |
Groove Diameter, D3 H9 | 28.6 mm |
Groove Width, L3 +0.2 | 5.3 mm |
Bore Diameter, D4 +0.2 | 22.0 mm |
Institute Approvals | |
---|---|
BAM | Yes |
ISO 3601-5 : 2015 | Yes |
Available Sizes & References | |
---|---|
Polypac Ref. No. | WRM074110 |
Available upon request | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |