Scraper WRM  |  WAP000180-VCT33

WAP000180-VCT33
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 18.0 mm
Groove Diameter, D3 H9 24.6 mm
Groove Width, L3 +0.1 3.8 mm
Bore Diameter, D4 +0.2 21.0 mm
Institute Approvals
BAM Yes 
ISO 3601-5 : 2015 Yes 
Available Sizes & References
Polypac Ref. No. WRM070094 
Available upon request No 
Related Links
Material Data Sheet VCT33 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WAP000180-VCT33
test