Scraper WRM | WAP000180-N9T60
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 18.0 mm |
Groove Diameter, D3 H9 | 24.6 mm |
Groove Width, L3 +0.2 | 3.8 mm |
Bore Diameter, D4 +0.2 | 21.0 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | WRM070094 |
Available upon request | No |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 1.0 m/s |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |