Scraper WRM  |  WAP000130-N9T60

WAP000130-N9T60
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 13.0 mm
Groove Diameter, D3 H9 19.6 mm
Groove Width, L3 +0.1 3.8 mm
Bore Diameter, D4 +0.2 16.0 mm
Available Sizes & References
Polypac Ref. No. WRM051074 
Available upon request No 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 110.0 °C
Speed max. 1.0 m/s
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WAP000130-N9T60
test