Scraper WRM | WAP000120-VCT33
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 12.0 mm |
Groove Diameter, D3 H9 | 18.6 mm |
Groove Width, L3 +0.1 | 3.8 mm |
Bore Diameter, D4 +0.2 | 15.0 mm |
Institute Approvals | |
---|---|
BAM | Yes |
ISO 3601-5 : 2015 | Yes |
Available Sizes & References | |
---|---|
Polypac Ref. No. | WRM047070 |
Available upon request | No |
Related Links | |
---|---|
Material Data Sheet VCT33 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |