Scraper PW | WNP000180-WU9E1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 18.0 mm |
Groove Diameter, D3 H9 | 24.6 mm |
Bore Diameter, D4 +0.2 | 21.0 mm |
Groove Width, L3 +0.1 | 3.8 mm |
Available Sizes & References | |
---|---|
Sealing Parts Ref. No. | PW18 |