Scraper PW | WNP000100-WU9L3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 10.0 mm |
Groove Diameter, D3 H9 | 16.6 mm |
Bore Diameter, D4 +0.2 | 13.0 mm |
Groove Width, L3 +0.1 | 3.8 mm |
Available Sizes & References | |
---|---|
Sealing Parts Ref. No. | PW10 |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 80.0 °C |
Speed max. | 1.0 m/s |