Scraper PW  |  WNP000080-WU9L3

WNP000080-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN h9 8.0 mm
Groove Diameter, D3 H9 14.6 mm
Bore Diameter, D4 +0.2 11.0 mm
Groove Width, L3 +0.1 3.8 mm
Available Sizes & References
Sealing Parts Ref. No. PW8 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 80.0 °C
Speed max. 1.0 m/s
Related Links
WNP000080-WU9L3
test