Scraper DA17  |  WD1700150-N9651

WD1700150-N9651
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 15.0 mm
Groove Diameter, D3 H9 23.0 mm
Groove Width, L3 +0.2 6.0 mm
Bore Diameter, D4 H11 18.5 mm
Step Width, a min. 2.0 mm
Width, B 8.0 mm
Quality & Norms
Comply with the recommendations of ISO 3320 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WD1700150-N9651
test