Scraper DA17  |  WD1700120-VCT33

WD1700120-VCT33
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 12.0 mm
Groove Diameter, D3 H9 20.0 mm
Groove Width, L3 +0.2 6.0 mm
Bore Diameter, D4 H11 15.5 mm
Step Width, a min. 2.0 mm
Width, B 8.0 mm
Institute Approvals
BAM Yes 
ISO 3601-5 : 2015 Yes 
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Material Data Sheet VCT33 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WD1700120-VCT33
test