Metal Scraper  |  WM0000200-N7MSI

WM0000200-N7MSI
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter,D3 H8 33.0 mm
Chamfer, a min. 2.0 mm
Groove Width, L3 +0.2 7.0 mm
Width, B 6.5 mm
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WM0000200-N7MSI
test