Zurcon® Roto Glyd Ring® S Shaft Sealing with O-Ring (as Set) | TG5000120-Z51T
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Shaft Diameter, dN f8/h9 | 12.0 mm |
Groove Diameter, D1 H9 | 16.9 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 14.00 x 1.78 |
O-ring TSS Part No. | ORAR00015 |
Seal Capabilities | |
---|---|
Min. Temperature | -54 °C |
Max. Temperature | 80 °C |
Speed max. | 6,5 |
Pressure max. | 40 MPa |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Rotary Seals Catalog | |
Zurcon® Roto Glydring® S Catalog | |
CAD Drawing | Only available for registered members |