Zurcon® Roto Glyd Ring® S Shaft Sealing with O-Ring (as Set)  |  TG5000100-Z52N

TG5000100-Z52N
Stock (pcs.)
No Longer Available
Installation Dimensions
Shaft Diameter, dN f8/h9 10.0 mm
Groove Diameter, D1 H9 14.9 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 11.80 x 1.80 
O-ring TSS Part No. ORIA01180 
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. 6,5 
Pressure max. 30 MPa
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Rotary Seals Catalog
Zurcon® Roto Glydring® S Catalog
CAD Drawing Only available for registered members
TG5000100-Z52N
test