Zurcon® Roto Glyd Ring® S Bore Sealing without O-Ring  |  TG6000140-Z54

TG6000140-Z54
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 14.0 mm
Groove Diameter, d1 H9 9.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 9.25 x 1.78 mm
O-ring TSS Part No. ORAR00012 mm
Seal Capabilities
Speed max. 6.5 
Pressure max. 30.0 MPa
Quality & Norms
Conform recommendation of ISO 3320 No 
Related Links
Rotary Seals Catalog
Zurcon® Roto Glydring® S Catalog
CAD Drawing Only available for registered members
TG6000140-Z54
test