Zurcon® Roto Glyd Ring® S Bore Sealing without O-Ring | TG6000120-Z53
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 12.0 mm |
Groove Diameter, d1 H9 | 7.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 7.1 x 1.8 mm |
O-ring TSS Part No. | ORIA00710 mm |
Seal Capabilities | |
---|---|
Speed max. | 6.5 |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Rotary Seals Catalog | |
Zurcon® Roto Glydring® S Catalog | |
CAD Drawing | Only available for registered members |