V-Ring type S | TWVS00070-N6T50
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
For shaft diameter, d1 | 6.5 - 8.0 |
Inside diameter d | 6.0 mm |
Height of cross section c | 2.0 mm |
Dimensions A | 3.9 mm |
Free Width, B | 5.2 mm |
Maximum , d2 | d1 + 1 |
Minimum, d3 | d1 + 6 |
Fitted width, B1 | 4.5 ±0.4 |
Available Sizes & References | |
---|---|
V-ring Forsheda Ref. | V-7S |
Seal Capabilities | |
---|---|
Min. Temperature | -40.0 °C |
Max. Temperature | 80.0 °C |
Speed max. | 10.0 m/s |
Pressure max. | 0.0 MPa |
Related Links | |
---|---|
Material Data Sheet N6T50 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |