V-Ring type S  |  TWVS00060-CDT50

TWVS00060-CDT50
Stock (pcs.)
Please login
Installation Dimensions
For shaft diameter, d1 5.5 - 6.5 
Inside diameter d 5.0 mm
Height of cross section c 2.0 mm
Dimensions A 3.9 mm
Free Width, B 5.2 mm
Maximum , d2 d1 + 1 
Minimum, d3 d1 + 6 
Fitted width, B1 4.5 ±0.4 
Available Sizes & References
V-ring Forsheda Ref. V-6S 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 70.0 °C
Speed max. 10.0 m/s
Pressure max. 0.0 MPa
Related Links
Material Data Sheet CDT50 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TWVS00060-CDT50
test